System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.87-in, Thread: 3/4-10 - VG-520-02-S34-L7
Part #:VG-520-02-S34-L7
Catalog #:VG-520-02-S34-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Support Leveler | Vibration PAD: | VG-514 / VG-514N |
| Deflection Angle: | ±2° | Type: | 520 |
| Duty Type: | Heavy Duty | Component Series: | VG-520 |
| Number of Lag Holes: | 2 | Base Diameter (in): | 4.84 in |
| Measurement System: | Imperial | Material: | POLYAMIDE |
| Base Height (in): | 0.67 in | Lag Hole Center Distance (in): | 3.88 in |
| Product Line: | Conveying Components | Base Height with Pad (in): | 0.89 in |
| Wrench Height (in): | 2.61 in | Stem Material: | Stainless Steel |
| Product Type: | Leveler (Polyamide Base) | Lag Hole Diameter (in): | 0.52 in |
| Spindle Length (in): | 4.87 in | Thread (in): | 3/4-10 in |
| Product Group: | Levelers | Length (in): | 7.48 in |
| Application: | Machinery Support with adjusting nut welded to stem. | Max Recommended Static Load (lb): | 7,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405249271 | Weight: | 1.30 LB |

