System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.87-mm, Thread: M20 - VG-520-02-PM20-L7
Part #:VG-520-02-PM20-L7
Catalog #:VG-520-02-PM20-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 520 | Duty Type: | Heavy Duty |
| Deflection Angle: | ±2° | Leveler Type: | Support Leveler |
| Vibration PAD: | VG-514 / VG-514N | Product Group: | Levelers |
| Number of Lag Holes: | 2 | Base Height with Pad (in): | 0.89 in |
| Stem Material: | Zinc Plated | Spindle Length (in): | 4.87 in |
| Product Type: | Leveler (Polyamide Base) | Wrench Height (in): | 2.61 in |
| Thread (mm): | M20 mm | Component Series: | VG-520 |
| Lag Hole Center Distance (in): | 3.88 in | Measurement System: | Metric |
| Base Height (in): | 0.67 in | Material: | POLYAMIDE |
| Product Line: | Conveying Components | Length (in): | 7.48 in |
| Base Diameter (in): | 4.84 in | Lag Hole Diameter (in): | 0.52 in |
| Application: | Machinery Support with adjusting nut welded to stem. | Max Recommended Static Load (lb): | 7,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248762 | Weight: | 1.40 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

