System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.87-mm, Thread: M24 - VG-520-02-PM24-L7
Part #:VG-520-02-PM24-L7
Catalog #:VG-520-02-PM24-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | VG-514 / VG-514N | Duty Type: | Heavy Duty |
| Deflection Angle: | ±2° | Leveler Type: | Support Leveler |
| Type: | 520 | Wrench Height (in): | 2.61 in |
| Lag Hole Center Distance (in): | 3.88 in | Component Series: | VG-520 |
| Product Type: | Leveler (Polyamide Base) | Spindle Length (in): | 4.87 in |
| Product Group: | Levelers | Measurement System: | Metric |
| Length (in): | 7.48 in | Base Diameter (in): | 4.84 in |
| Stem Material: | Zinc Plated | Lag Hole Diameter (in): | 0.52 in |
| Base Height (in): | 0.67 in | Number of Lag Holes: | 2 |
| Thread (mm): | M24 mm | Product Line: | Conveying Components |
| Base Height with Pad (in): | 0.89 in | Material: | POLYAMIDE |
| Application: | Machinery Support with adjusting nut welded to stem. | Max Recommended Static Load (lb): | 7,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248823 | Weight: | 1.64 LB |
| Packaged Length: | 4.85 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 8.05 IN | HTC: | 7318.15.8085 |
| Country of Origin: | United States of America |

