System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.89-in, Thread: 1-8 - VG-520-02-P100-L7
Part #:VG-520-02-P100-L7
Catalog #:VG-520-02-P100-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 520 | Vibration PAD: | VG-514 / VG-514N |
| Duty Type: | Heavy Duty | Leveler Type: | Support Leveler |
| Deflection Angle: | ±2° | Thread (in): | 1-8 in |
| Product Group: | Levelers | Base Height with Pad (in): | 0.89 in |
| Material: | POLYAMIDE | Lag Hole Center Distance (in): | 3.88 in |
| Wrench Height (in): | 2.61 in | Product Line: | Conveying Components |
| Spindle Length (in): | 4.89 in | Length (in): | 7.5 in |
| Number of Lag Holes: | 2 | Stem Material: | Zinc Plated |
| Product Type: | Leveler (Polyamide Base) | Base Height (in): | 0.67 in |
| Lag Hole Diameter (in): | 0.52 in | Measurement System: | Imperial |
| Component Series: | VG-520 | Base Diameter (in): | 4.84 in |
| Application: | Machinery Support with adjusting nut welded to stem. | Max Recommended Static Load (lb): | 7,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248328 | Weight: | 1.80 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

