System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.89-in, Thread: 1-8 - VG-520-02-S100-L7
Part #:VG-520-02-S100-L7
Catalog #:VG-520-02-S100-L7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Duty Type: | Heavy Duty | Vibration PAD: | VG-514 / VG-514N |
| Leveler Type: | Support Leveler | Deflection Angle: | ±2° |
| Type: | 520 | Base Height with Pad (in): | 0.89 in |
| Stem Material: | Stainless Steel | Number of Lag Holes: | 2 |
| Measurement System: | Imperial | Product Line: | Conveying Components |
| Base Diameter (in): | 4.84 in | Spindle Length (in): | 4.89 in |
| Material: | POLYAMIDE | Base Height (in): | 0.67 in |
| Product Group: | Levelers | Wrench Height (in): | 2.61 in |
| Component Series: | VG-520 | Lag Hole Center Distance (in): | 3.88 in |
| Lag Hole Diameter (in): | 0.52 in | Length (in): | 7.48 in |
| Thread (in): | 1-8 in | Product Type: | Leveler (Polyamide Base) |
| Application: | Machinery Support with adjusting nut welded to stem. | Leveler Operating Type: | Adjustable |
| Max Recommended Static Load (lb): | 7,000 lb |
General Specifications
| UPC: | 787405248939 | Weight: | 1.73 LB |

