System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.89-in, Thread: 1-8 - VG-520-02-S100-L7K
Part #:VG-520-02-S100-L7K
Catalog #:VG-520-02-S100-L7K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Support Leveler | Deflection Angle: | ±2° |
| Duty Type: | Heavy Duty | Type: | 520-K |
| Vibration PAD: | VG-514 / VG-514N | Lag Hole Diameter (in): | 0.52 in |
| Product Type: | Leveler (Polyamide Base) | Base Height with Pad (in): | 0.89 in |
| Number of Lag Holes: | 2 | Product Group: | Levelers |
| Lag Hole Center Distance (in): | 3.88 in | Base Diameter (in): | 4.84 in |
| Spindle Length (in): | 4.89 in | Measurement System: | Imperial |
| Material: | POLYAMIDE | Wrench Height (in): | 2.85 in |
| Product Line: | Conveying Components | Component Series: | VG-520 |
| Thread (in): | 1-8 in | Length (in): | 7.5 in |
| Base Height (in): | 0.67 in | Stem Material: | Stainless Steel |
| Application: | Machinery support. | Max Recommended Static Load (lb): | 7,000 lb |
| Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248946 | Weight: | 1.70 LB |

