System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 4.89-in, Thread: 3/4-10 - VG-520-02-S34-L7K
Part #:VG-520-02-S34-L7K
Catalog #:VG-520-02-S34-L7K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 520-K | Duty Type: | Heavy Duty |
| Leveler Type: | Support Leveler | Vibration PAD: | VG-514 / VG-514N |
| Deflection Angle: | ±5° | Base Height with Pad (in): | 0.89 in |
| Number of Lag Holes: | 2 | Lag Hole Diameter (in): | 0.52 in |
| Base Diameter (in): | 4.84 in | Stem Material: | Stainless Steel |
| Thread (in): | 3/4-10 in | Base Height (in): | 0.67 in |
| Product Type: | Leveler (Polyamide Base) | Length (in): | 7.5 in |
| Spindle Length (in): | 4.89 in | Product Group: | Levelers |
| Component Series: | VG-520 | Wrench Height (in): | 2.85 in |
| Product Line: | Conveying Components | Material: | POLYAMIDE |
| Measurement System: | Imperial | Lag Hole Center Distance (in): | 3.88 in |
| Max Recommended Static Load (lb): | 7,000 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405249288 | Weight: | 1.60 LB |

