System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 7.34-in, Thread: 1 1/4-7 - VG-520-02-S125-L10T
Part #:VG-520-02-S125-L10T
Catalog #:VG-520-02-S125-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Deflection Angle: | ±5° |
| Leveler Type: | Articulating Leveler | Duty Type: | Heavy Duty |
| Type: | 520-T | Vibration PAD: | VG-514 / VG-514N |
| Spindle Length (in): | 7.34 in | Product Line: | Conveying Components |
| Wrench Height (in): | 2.85 in | Lag Hole Diameter (in): | 0.52 in |
| Lag Hole Center Distance (in): | 3.88 in | Product Type: | Leveler (Polyamide Base) |
| Base Diameter (in): | 4.84 in | Component Series: | VG-520 |
| Base Height with Pad (in): | 0.89 in | Material: | POLYAMIDE |
| Thread (in): | 1 1/4-7 in | Number of Lag Holes: | 2 |
| Product Group: | Levelers | Base Height (in): | 0.67 in |
| Length (in): | 9.95 in | Measurement System: | Imperial |
| Stem Material: | Stainless Steel | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 7,000 lb |
General Specifications
| UPC: | 787405249134 | Weight: | 3.32 LB |
| Packaged Length: | 4.80 IN | Packaged Width: | 4.80 IN |
| Packaged Height: | 10.75 IN |

