System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 7.34-in, Thread: 1-8 - VG-520-02-P100-L10T
Part #:VG-520-02-P100-L10T
Catalog #:VG-520-02-P100-L10T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Leveler Type: | Articulating Leveler | Type: | 520-T |
| Vibration PAD: | VG-514 / VG-514N | Deflection Angle: | ±5° |
| Duty Type: | Heavy Duty | Series: | Loc-A-Lign |
| Measurement System: | Imperial | Base Diameter (in): | 4.84 in |
| Spindle Length (in): | 7.34 in | Product Type: | Leveler (Polyamide Base) |
| Lag Hole Center Distance (in): | 3.88 in | Product Line: | Conveying Components |
| Length (in): | 9.95 in | Product Group: | Levelers |
| Base Height (in): | 0.67 in | Wrench Height (in): | 2.85 in |
| Base Height with Pad (in): | 0.89 in | Thread (in): | 1-8 in |
| Component Series: | VG-520 | Material: | POLYAMIDE |
| Lag Hole Diameter (in): | 0.52 in | Stem Material: | Zinc Plated |
| Number of Lag Holes: | 2 | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Max Recommended Static Load (lb): | 7,000 lb | Leveler Operating Type: | Adjustable |
General Specifications
| UPC: | 787405248281 | Weight: | 2.10 LB |
| HTC: | 7318.15.8085 | Country of Origin: | United States of America |

