System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 7.46-in, Thread: 3/4-10 - VG-520-02-S34-L10
Part #:VG-520-02-S34-L10
Catalog #:VG-520-02-S34-L10
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | 520 | Duty Type: | Heavy Duty |
| Vibration PAD: | VG-514 / VG-514N | Leveler Type: | Support Leveler |
| Deflection Angle: | ±2° | Product Group: | Levelers |
| Number of Lag Holes: | 2 | Lag Hole Center Distance (in): | 3.88 in |
| Product Line: | Conveying Components | Product Type: | Leveler (Polyamide Base) |
| Thread (in): | 3/4-10 in | Length (in): | 10.07 in |
| Wrench Height (in): | 2.61 in | Measurement System: | Imperial |
| Base Height (in): | 0.67 in | Component Series: | VG-520 |
| Lag Hole Diameter (in): | 0.52 in | Base Diameter (in): | 4.84 in |
| Material: | POLYAMIDE | Base Height with Pad (in): | 0.89 in |
| Spindle Length (in): | 7.46 in | Stem Material: | Stainless Steel |
| Application: | Machinery Support with adjusting nut welded to stem. | Leveler Operating Type: | Adjustable |
| Max Recommended Static Load (lb): | 7,000 lb |
General Specifications
| UPC: | 787405249219 | Weight: | 1.50 LB |

