System Plast Fixed Plastic Leveler; Series: VG-520, Base Diameter: 4.84, Spindle Length: 9.34-in, Thread: 1-8 - VG-520-02-S100-L12T
Part #:VG-520-02-S100-L12T
Catalog #:VG-520-02-S100-L12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | Loc-A-Lign | Type: | 520-T |
| Deflection Angle: | ±5° | Duty Type: | Heavy Duty |
| Leveler Type: | Articulating Leveler | Vibration PAD: | VG-514 / VG-514N |
| Product Group: | Levelers | Stem Material: | Stainless Steel |
| Component Series: | VG-520 | Spindle Length (in): | 9.34 in |
| Length (in): | 11.95 in | Base Height (in): | 0.67 in |
| Measurement System: | Imperial | Base Diameter (in): | 4.84 in |
| Material: | POLYAMIDE | Lag Hole Center Distance (in): | 3.88 in |
| Base Height with Pad (in): | 0.89 in | Wrench Height (in): | 2.85 in |
| Number of Lag Holes: | 2 | Product Line: | Conveying Components |
| Lag Hole Diameter (in): | 0.52 in | Thread (in): | 1-8 in |
| Product Type: | Leveler (Polyamide Base) | Application: | Conveyor and machinery support where resistance to stem pull-out is required. |
| Leveler Operating Type: | Adjustable | Max Recommended Static Load (lb): | 7,000 lb |
General Specifications
| UPC: | 787405248915 | Weight: | 2.30 LB |

