System Plast Post Cap; Series: VG-307 for 1-1/2" Pipe - VG-307-1.50
Part #:VG-307-1.50
Catalog #:VG-307-1.50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 3.92 in | Width (in): | 3.92 in |
| Material: | POLYAMIDE | Type: | Post Cap |
| Length (in): | 2.98 in | Component Series: | VG-307 |
| Horizontal Tube/Pipe Size (in): | 0 in | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Base Diameter (in): | 0 in | Product Type: | Post Cap |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405193468 | Weight: | 0.63 LB |

