System Plast Post Cap; Series: VG-307 for 1-1/2" Square Tube - VG-307SQ-T1.50
Part #:VG-307SQ-T1.50
Catalog #:VG-307SQ-T1.50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 2.98 in |
| Width (in): | 3.92 in | Height (in): | 3.92 in |
| Type: | Post Cap | Vertical Tube/Pipe Size (in): | 1-1/2" Square Tube in |
| Measurement System: | Universal | Component Series: | VG-307 |
| Product Group: | Frame and Structure Components | Product Type: | Post Cap |
| Product Line: | Conveying Components | Horizontal Tube/Pipe Size (in): | 0 in |
General Specifications
| UPC: | 787405193512 | Weight: | 0.67 LB |
| Packaged Length: | 5.30 IN | Packaged Width: | 7.35 IN |
| Packaged Height: | 3.70 IN |

