System Plast Post Cap; Series: VG-308 for 2" Tube - VG-308-T2.0
Part #:VG-308-T2.0
Catalog #:VG-308-T2.0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 3.85 in |
| Height (in): | 5.12 in | Type: | Post Cap |
| Width (in): | 3.57 in | Horizontal Tube/Pipe Size (in): | 0 in |
| Component Series: | VG-308 | Product Group: | Frame and Structure Components |
| Base Diameter (in): | 0 in | Vertical Tube/Pipe Size (in): | 2" Tube in |
| Product Type: | Post Cap | Product Line: | Conveying Components |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405193598 | Weight: | 0.91 LB |

