System Plast Post Cap; Series: VG-3080 for 1-1/2" Pipe - VG-3080-R150
Part #:14741
Catalog #:VG-3080-R150
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Top mount bracket |
| Length (mm): | 100 mm | External Diameter (mm): | 65 mm |
| Horizontal Tube/Pipe Size (in): | 0 in | Measurement System: | Universal |
| Product Type: | Post Cap | Component Series: | VG-3080 |
| Product Line: | Conveying Components | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Product Group: | Frame and Structure Components | Max Recommended Tightening Torque (Kg): | 2 kg |
| Vertical Tube Diameter (mm): | 48.3 mm |
General Specifications
| UPC: | 787405118980 | Weight: | 0.80 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 3.35 IN |
| Packaged Height: | 3.94 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

