System Plast Sanitary Leg; Series: VG-450 - VG-450
Part #:VG-450
Catalog #:VG-450
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Sanitary Leg |
| Post Center Distance (in): | 12.25 in | Horizontal Tube/Pipe Size (in): | 0 in |
| Vertical Tube/Pipe Size (in): | 0 in | Product Line: | Conveying Components |
| Product Type: | Sanitary Leg | Measurement System: | Universal |
| Product Group: | Frame and Structure Components | Component Series: | VG-450 |
General Specifications
| UPC: | 787405234550 | Weight: | 5.00 LB |

