System Plast Side-Mount Post Cap; Series: VG-305 for 1-1/2" Pipe - VG-305-1.50
Part #:VG-305-1.50
Catalog #:VG-305-1.50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYMAMIDE | Type: | Side mount Post cap |
| Height (mm): | 173 mm | Length (mm): | 65.53 mm |
| Horizontal Member (in): | 1 1/2 in | Height (in): | 6.81 in |
| Width (mm): | 94 mm | Width (in): | 3.69 in |
| Fits Tube Size (in): | 1 1/2 in | Length (in): | 2.58 in |
| Product Group: | Frame and Structure Components | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Component Series: | VG-305 | Horizontal Tube/Pipe Size (in): | 0 in |
| Product Line: | Conveying Components | Product Type: | Side Mount Post Cap |
| Measurement System: | Universal | Max Recommended Tightening Torque (Kg): | 1.9 kg |
General Specifications
| UPC: | 787405193383 | Weight: | 0.68 LB |

