System Plast Side-Mount Post Cap; Series: VG-305 for 1-1/2" Square Tube - VG-305SQ-T1.50
Part #:VG-305SQ-T1.50
Catalog #:VG-305SQ-T1.50
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3.69 in | Material: | POLYAMIDE |
| Type: | Side Mount Post Cap | Height (in): | 6.81 in |
| Vertical Tube/Pipe Size (in): | 1-1/2" Square Tube in | Base Diameter (in): | 0 in |
| Product Group: | Frame and Structure Components | Horizontal Tube/Pipe Size (in): | 0 in |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Component Series: | VG-305 | Product Type: | Side-Mount Post Cap |
General Specifications
| UPC: | 787405193444 | Weight: | 0.64 LB |

