System Plast Side-Mount Post Cap; Series: VG-305 for 2" Tube - VG-305-T2.0
Part #:VG-305-T2.0
Catalog #:VG-305-T2.0
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Width (in): | 3.69 in | Type: | Side Mount Post Cap |
| Height (in): | 6.81 in | Material: | POLYAMIDE |
| Product Group: | Frame and Structure Components | Component Series: | VG-305 |
| Product Type: | Side-Mount Post Cap | Vertical Tube/Pipe Size (in): | 2" Tube in |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Horizontal Tube/Pipe Size (in): | 0 in | Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405193451 | Weight: | 3.06 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.50 IN |
| Packaged Height: | 5.90 IN |

