System Plast Square Tube Connector; Series: VG-C11 for 1-1/2" Square Tube (0.12" wall) - VG-C115
Part #:VG-C115
Catalog #:VG-C115
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 1.5 in | Material: | POLYAMIDE |
| Width (in): | 1.5 in | Fits Tube Size (in): | 1-1/2 SQ. in |
| Type: | Connector for Square Tubing | Length (in): | 1.19 in |
| Component Series: | VG-C11 | Product Type: | Square Tube Connector |
| Vertical Tube/Pipe Size (in): | 1-1/2" Square Tube (0.12" wall) in | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Horizontal Tube/Pipe Size (in): | 0 in |
General Specifications
| UPC: | 787405502406 | Weight: | 0.10 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

