System Plast Tee Leg Tie; Series: VG-311 for 2" Tube and Horizontal: 2" Tube - VG-311-T2020
Part #:VG-311-T2020
Catalog #:VG-311-T2020
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Tee Leg Tie |
| Vertical Member (in): | 2 Tube in | Horizontal Member (in): | 2 tube in |
| Height (in): | 5.3 in | Width (in): | 3.3 in |
| Vertical Tube/Pipe Size (in): | 2" Tube in | Component Series: | VG-311 |
| Product Line: | Conveying Components | Measurement System: | Universal |
| Horizontal Tube/Pipe Size (in): | 2" Tube in | Product Type: | Tee Leg Tie |
| Product Group: | Frame and Structure Components |
General Specifications
| UPC: | 787405194168 | Weight: | 0.79 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 8.55 IN |
| Packaged Height: | 3.00 IN |

