System Plast Tee Leg Tie; Series: VG-3110 for 1-1/2" Pipe and Horizontal: 1-1/4" Pipe - VG-3110-R150-R125
Part #:14734
Catalog #:VG-3110-R150-R125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Tee Leg Tie | Material: | POLYAMIDE |
| Overall Length (mm): | 134 mm | Vertical Member (in): | 1-1/2 pipe in |
| Height (in): | 5.3 in | Height (mm): | 86 mm |
| Horizontal Member (in): | 1-1/4 pipe in | Width (mm): | 68 mm |
| Width (in): | 3.3 in | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Horizontal Tube/Pipe Size (in): | 1-1/4" Pipe in |
| Horizontal Tube Depth (mm): | 60 mm | Component Series: | VG-3110 |
| Product Type: | Tee Leg Tie | Distance to Centerline (mm): | 45 mm |
| Measurement System: | Universal | Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in |
| Pipe Size Diameter (mm): | 1-1/4" Pipe mm | Max Recommended Tightening Torque (Kg): | 1.5 kg |
| Vertical Tube Diameter (mm): | 48.3 mm | Horizontal Tube Diameter (mm): | 42.2 mm |
General Specifications
| UPC: | 787405118935 | Weight: | 1.17 LB |
| Packaged Length: | 2.68 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 5.28 IN |

