System Plast Tee Leg Tie; Series: VG-3110 for 2" Tube and Horizontal: 2" Tube - VG-3110-R200T-R200T
Part #:14743
Catalog #:VG-3110-R200T-R200T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Connecting Joint | Overall Length (mm): | 146 mm |
| Material: | POLYAMIDE | Height (mm): | 98 mm |
| Width (mm): | 80 mm | Component Series: | VG-3110 |
| Vertical Tube/Pipe Size (in): | 2" Tube in | Product Type: | Tee Leg Tie |
| Horizontal Tube Depth (mm): | 60 mm | Measurement System: | Universal |
| Product Group: | Frame and Structure Components | Horizontal Tube/Pipe Size (in): | 2" Tube in |
| Product Line: | Conveying Components | Distance to Centerline (mm): | 51 mm |
| Horizontal Tube Diameter (mm): | 50.9 mm | Vertical Tube Diameter (mm): | 50.9 mm |
| Max Recommended Tightening Torque (Kg): | 1.5 kg |
General Specifications
| UPC: | 787405558786 | Weight: | 1.20 LB |
| Packaged Length: | 3.15 IN | Packaged Width: | 3.86 IN |
| Packaged Height: | 5.75 IN | HTC: | 3926.90.9995 |
| Country of Origin: | Germany |

