System Plast Tee Leg Tie; Series: VG-3115 for 1-1/2" Pipe and Horizontal: 1-1/4" Pipe - VG-3115-R150-R125
Part #:14733
Catalog #:VG-3115-R150-R125
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Type: | Connecting Joint |
| Overall Length (mm): | 122 mm | Height (mm): | 41 mm |
| Width (mm): | 62 mm | Distance to Centerline (mm): | 78 mm |
| Vertical Tube/Pipe Size (in): | 1-1/2" Pipe in | Product Line: | Conveying Components |
| Measurement System: | Universal | Product Type: | Tee Leg Tie |
| Component Series: | VG-3115 | Horizontal Tube/Pipe Size (in): | 1-1/4" Pipe in |
| Horizontal Tube Depth (mm): | 78 mm | Product Group: | Frame and Structure Components |
| Horizontal Tube Diameter (mm): | 48.3 mm | Vertical Tube Diameter (mm): | 48.3 mm |
| Max Recommended Tightening Torque (Kg): | 1.5 kg | Pipe Size Diameter (mm): | 1-1/4" Pipe mm |
General Specifications
| UPC: | 787405118928 | Weight: | 0.88 LB |
| Packaged Length: | 3.07 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 4.80 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Germany |

