System Plast Tube Cap (Square); Series: VG-560, Thread: N/A for a 1-1/2 Sq. Tube w/ 0.065" Wall Thickness - VG-560-1.5-11
Part #:VG-560-1.5-11
Catalog #:VG-560-1.5-11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thread (mm): | N/A mm | Type: | Tube Cap |
| Tube Size (sq) x Wall Thickness (in): | 1-1/2 x .120 in | Material: | ABS |
| Component Series: | VG-560 | Product Group: | Frame and Structure Components |
| Product Type: | Tube Cap (Square) | Product Line: | Conveying Components |
| Measurement System: | Universal | Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube w/ 0.065" Wall Thickness in |
| Base Diameter (in): | 0 in |
General Specifications
| UPC: | 787405256927 | Weight: | 0.02 LB |
| Packaged Length: | 4.85 IN | Packaged Width: | 4.70 IN |
| Packaged Height: | 1.00 IN |

