System Plast Tube Cap (Square); Series: VG-560, Thread: N/A for a 1-1/2 Sq. Tube w/ 0.120" Wall Thickness - VG-560-1.5-16
Part #:VG-560-1.5-16
Catalog #:VG-560-1.5-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ABS | Tube Size (sq) x Wall Thickness (in): | 1-1/2 x .065 in |
| Thread (mm): | N/A mm | Type: | Tube Cap |
| Product Type: | Tube Cap (Square) | Measurement System: | Universal |
| Base Diameter (in): | 0 in | Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube w/ 0.120" Wall Thickness in |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Component Series: | VG-560 |
General Specifications
| UPC: | 787405256934 | Weight: | 0.02 LB |
| Packaged Length: | 5.45 IN | Packaged Width: | 5.70 IN |
| Packaged Height: | 1.20 IN |

