System Plast Tube Cap (Square); Series: VG-560, Thread: N/A for a 2" Sq. Tube w/ 0.120" Wall Thickness - VG-560-2.0-11
Part #:VG-560-2.0-11
Catalog #:VG-560-2.0-11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thread (mm): | N/A mm | Type: | Tube Cap |
| Tube Size (sq) x Wall Thickness (in): | 2 x .120 in | Material: | ABS |
| Product Type: | Tube Cap (Square) | Component Series: | VG-560 |
| Product Group: | Frame and Structure Components | Base Diameter (in): | 0 in |
| Vertical Tube/Pipe Size (in): | 2" Sq. Tube w/ 0.120" Wall Thickness in | Product Line: | Conveying Components |
| Measurement System: | Universal |
General Specifications
| UPC: | 787405256941 | Weight: | 0.02 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 6.15 IN |
| Packaged Height: | 2.05 IN |

