System Plast Tube End (Round); Series: VG-550, Thread: 1/2-13 for a 1-1/2 Tube - VG-550-B12
Part #:VG-550-B12
Catalog #:VG-550-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Round Tube Ends | Thread (in): | 1/2-13 in |
| Insert Width / Diameter (mm): | 35 mm | Insert Depth (mm): | 35 mm |
| Insert Width / Diameter (in): | 1.37 in | Face Width / Diameter (mm): | 38 mm |
| Material: | Reinforced polyamide with brass threaded insert | Height (in): | 1.71 in |
| Tube Size (sq) x Wall Thickness (in): | 0.065 in | Face Width / Diameter (in): | 1.5 in |
| Insert Depth (in): | 1.38 in | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Component Series: | VG-550 | Vertical Tube/Pipe Size (in): | 1-1/2 Tube in |
| Product Group: | Frame and Structure Components | Product Type: | Tube End (Round) |
| Height (mm): | 43 mm | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254596 | Weight: | 0.10 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

