System Plast Tube End (Round); Series: VG-550, Thread: 3/4-10 for a 1-1/2 Tube - VG-550-B34
Part #:VG-550-B34
Catalog #:VG-550-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Group: | Frame and structure support components | Type: | Round Tube Ends |
| Tube Size (sq) x Wall Thickness (in): | .065 in | Height (in): | 1.71 in |
| Face Width / Diameter (mm): | 38 mm | Insert Depth (in): | 1.38 in |
| Component Series: | VG-550 | Face Width / Diameter (in): | 1.5 in |
| Insert Depth (mm): | 35 mm | Measurement System: | Imperial |
| Product Line: | Conveying Components | Thread (in): | 3/4-10 in |
| Material: | Reinforced Polymide with brass threaded insert | Insert Width / Diameter (in): | 1.37 in |
| Product Type: | Tube End (Round) | Vertical Tube/Pipe Size (in): | 1-1/2" Tube in |
| Insert Width / Diameter (mm): | 35 mm | Height (mm): | 43.5 mm |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254619 | Weight: | 0.14 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

