System Plast Tube End (Round); Series: VG-550, Thread: 5/8-11 for a 1-1/2 Tube - VG-550-B58
Part #:VG-550-B58
Catalog #:VG-550-B58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Depth (mm): | 35 mm | Tube Size (sq) x Wall Thickness (in): | 0.065 in |
| Insert Width / Diameter (in): | 1.37 in | Face Width / Diameter (mm): | 38 mm |
| Height (in): | 1.71 in | Type: | Round Tube Ends |
| Thread (in): | 5/8-11 in | Insert Depth (in): | 1.38 in |
| Face Width / Diameter (in): | 1.5 in | Material: | Reinforced polyamide with brass threaded insert |
| Insert Width / Diameter (mm): | 35 mm | Product Line: | Conveying Components |
| Product Group: | Frame and Structure Components | Measurement System: | Imperial |
| Height (mm): | 43 mm | Vertical Tube/Pipe Size (in): | 1-1/2 Tube in |
| Product Type: | Tube End (Round) | Component Series: | VG-550 |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254657 | Weight: | 0.12 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

