System Plast Tube End (Round); Series: VG-550, Thread: M20 for a 1-1/2 Tube - VG-550-BM20
Part #:VG-550-BM20
Catalog #:VG-550-BM20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Width / Diameter (mm): | 35 mm | Face Width / Diameter (in): | 1.5 in |
| Insert Depth (in): | 1.38 in | Face Width / Diameter (mm): | 38 mm |
| Type: | Round Tube Ends | Height (in): | 1.71 in |
| Material: | POLYAMIDE | Insert Width / Diameter (in): | 1.37 in |
| Thread (mm): | M20 mm | Insert Depth (mm): | 35 mm |
| Height (mm): | 43 mm | Vertical Tube/Pipe Size (in): | 1-1/2 Tube in |
| Product Line: | Conveying Components | Measurement System: | Metric |
| Component Series: | VG-550 | Product Type: | Tube End (Round) |
| Product Group: | Frame and Structure Components | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405254688 | Weight: | 0.57 LB |
| Packaged Length: | 3.65 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 1.90 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

