System Plast Tube End (Round); Series: VG-554, Thread: 1/2-13 for a 2 Tube - VG-554-B12
Part #:VG-554-B12
Catalog #:VG-554-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Round Tube Ends | Insert Width / Diameter (in): | 1.91 in |
| Face Width / Diameter (in): | 1.97 in | Insert Width / Diameter (mm): | 49 mm |
| Tube Size (sq) x Wall Thickness (in): | 0.065 in | Material: | Reinforced polyamide with brass threaded insert |
| Face Width / Diameter (mm): | 50 mm | Height (in): | 1.95 in |
| Insert Depth (mm): | 39 mm | Thread (in): | 1/2-13 in |
| Insert Depth (in): | 1.54 in | Product Type: | Tube End (Round) |
| Product Group: | Frame and Structure Components | Vertical Tube/Pipe Size (in): | 2 Tube in |
| Height (mm): | 50 mm | Measurement System: | Imperial |
| Component Series: | VG-554 | Product Line: | Conveying Components |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256330 | Weight: | 0.20 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

