System Plast Tube End (Round); Series: VG-554, Thread: 3/4-10 for a 2 Tube - VG-554-B34
Part #:VG-554-B34
Catalog #:VG-554-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Depth (in): | 1.54 in | Insert Depth (mm): | 39 mm |
| Type: | Round Tube Ends | Height (in): | 1.95 in |
| Insert Width / Diameter (mm): | 49 mm | Face Width / Diameter (in): | 1.97 in |
| Insert Width / Diameter (in): | 1.91 in | Tube Size (sq) x Wall Thickness (in): | 0.065 in |
| Material: | Reinforced polyamide with brass threaded insert | Face Width / Diameter (mm): | 50 mm |
| Thread (in): | 3/4-10 in | Product Line: | Conveying Components |
| Vertical Tube/Pipe Size (in): | 2 Tube in | Product Type: | Tube End (Round) |
| Measurement System: | Imperial | Base Diameter (in): | 0 in |
| Height (mm): | 50 mm | Product Group: | Frame and Structure Components |
| Component Series: | VG-554 | Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405256354 | Weight: | 0.21 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 10.55 IN |
| Packaged Height: | 2.15 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

