System Plast Tube End (Round); Series: VG-554, Thread: 5/8-11 for a 2 Tube - VG-554-B58
Part #:VG-554-B58
Catalog #:VG-554-B58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Depth (in): | 1.54 in | Insert Width / Diameter (mm): | 49 mm |
| Insert Width / Diameter (in): | 1.91 in | Thread (in): | 5/8-11 in |
| Insert Depth (mm): | 39 mm | Face Width / Diameter (mm): | 50 mm |
| Material: | POLYAMIDE | Height (in): | 1.95 in |
| Type: | Round Tube Ends | Face Width / Diameter (in): | 1.97 in |
| Height (mm): | 50 mm | Measurement System: | Imperial |
| Component Series: | VG-554 | Vertical Tube/Pipe Size (in): | 2 Tube in |
| Product Line: | Conveying Components | Product Type: | Tube End (Round) |
| Product Group: | Frame and Structure Components | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256392 | Weight: | 0.17 LB |
| Packaged Length: | 6.35 IN | Packaged Width: | 9.55 IN |
| Packaged Height: | 2.20 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

