System Plast Tube End (Round); Series: VG-558, Thread: 1/2-13 for a 1-1/2 Sch. 5 Pipe - VG-558-B12
Part #:VG-558-B12
Catalog #:VG-558-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Width / Diameter (in): | 1.78 in | Face Width / Diameter (in): | 1.97 in |
| Insert Width / Diameter (mm): | 45 mm | Thread (in): | 1/2-13 in |
| Type: | Round Tube Ends | Height (in): | 1.95 in |
| Insert Depth (mm): | 39 mm | Material: | Reinforced polyamide with brass threaded insert |
| Tube Size (sq) x Wall Thickness (in): | 0.065 in | Insert Depth (in): | 1.54 in |
| Face Width / Diameter (mm): | 50 mm | Measurement System: | Imperial |
| Height (mm): | 50 mm | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Vertical Tube/Pipe Size (in): | 1-1/2 Sch. 5 Pipe in |
| Product Type: | Tube End (Round) | Component Series: | VG-558 |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256644 | Weight: | 0.10 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

