System Plast Tube End (Round); Series: VG-558, Thread: 3/4-10 for a 1-1/2 Sch. 5 Pipe - VG-558-B34
Part #:VG-558-B34
Catalog #:VG-558-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Round Tube Ends | Insert Width / Diameter (mm): | 45 mm |
| Insert Depth (mm): | 39 mm | Face Width / Diameter (in): | 1.97 in |
| Insert Width / Diameter (in): | 1.78 in | Insert Depth (in): | 1.54 in |
| Thread (in): | 3/4-10 in | Height (in): | 1.95 in |
| Tube Size (sq) x Wall Thickness (in): | 0.065 in | Face Width / Diameter (mm): | 50 mm |
| Material: | Reinforced polyamide with brass threaded insert | Product Type: | Tube End (Round) |
| Vertical Tube/Pipe Size (in): | 1-1/2 Sch. 5 Pipe in | Height (mm): | 50 mm |
| Measurement System: | Imperial | Component Series: | VG-558 |
| Product Line: | Conveying Components | Product Group: | Frame and Structure Components |
| Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256651 | Weight: | 0.20 LB |
| Packaged Length: | 4.85 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 1.95 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

