System Plast Tube End (Round); Series: VG-558, Thread: 5/8-11 for a 1-1/2 Sch. 5 Pipe - VG-558-B58
Part #:VG-558-B58
Catalog #:VG-558-B58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Insert Depth (mm): | 39 mm | Insert Depth (in): | 1.54 in |
| Height (in): | 1.95 in | Insert Width / Diameter (mm): | 45 mm |
| Thread (in): | 5/8-11 in | Material: | Reinforced polyamide with brass threaded insert |
| Face Width / Diameter (in): | 1.97 in | Insert Width / Diameter (in): | 1.78 in |
| Face Width / Diameter (mm): | 50 mm | Tube Size (sq) x Wall Thickness (in): | 0.065 in |
| Type: | Round Tube Ends | Product Type: | Tube End (Round) |
| Measurement System: | Imperial | Component Series: | VG-558 |
| Base Diameter (in): | 0 in | Product Group: | Frame and Structure Components |
| Product Line: | Conveying Components | Vertical Tube/Pipe Size (in): | 1-1/2 Sch. 5 Pipe in |
| Height (mm): | 50 mm | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256668 | Weight: | 0.16 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 8.65 IN |
| Packaged Height: | 2.15 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

