System Plast Tube End (Square); Series: VG-553, Thread: 1/2-13 for a 1-1/2 Sq. Tube - VG-553-B12
Part #:VG-553-B12
Catalog #:VG-553-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Insert Depth (in): | 1.38 in |
| Insert Depth (mm): | 35 mm | Insert Width / Diameter (in): | 1.26 in |
| Tube Size (sq) x Wall Thickness (in): | 0.12 in | Face Width / Diameter (in): | 1.5 in |
| Height (in): | 1.71 in | Insert Width / Diameter (mm): | 32 mm |
| Face Width / Diameter (mm): | 38 mm | Thread (in): | 1/2-13 in |
| Type: | Square Tube Ends | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Measurement System: | Imperial |
| Component Series: | VG-553 | Height (mm): | 43 mm |
| Product Group: | Frame and Structure Components | Product Type: | Tube End (Square) |
| Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube in | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256217 | Weight: | 0.10 LB |
| Packaged Length: | 5.85 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

