System Plast Tube End (Square); Series: VG-553, Thread: 3/8-16 for a 1-1/2 Sq. Tube - VG-553-B38
Part #:VG-553-B38
Catalog #:VG-553-B38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Thread (in): | 3/8-16 in |
| Tube Size (sq) x Wall Thickness (in): | 0.12 in | Face Width / Diameter (mm): | 38 mm |
| Insert Depth (mm): | 35 mm | Insert Width / Diameter (mm): | 32 mm |
| Type: | Square Tube Ends | Height (in): | 1.71 in |
| Face Width / Diameter (in): | 1.5 in | Insert Depth (in): | 1.38 in |
| Insert Width / Diameter (in): | 1.26 in | Product Type: | Tube End (Square) |
| Product Group: | Frame and Structure Components | Base Diameter (in): | 0 in |
| Component Series: | VG-553 | Vertical Tube/Pipe Size (in): | 1-1/2 Sq. Tube in |
| Height (mm): | 43 mm | Product Line: | Conveying Components |
| Measurement System: | Imperial | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256255 | Weight: | 0.14 LB |
| Packaged Length: | 7.45 IN | Packaged Width: | 8.05 IN |
| Packaged Height: | 2.10 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

