System Plast Tube End (Square); Series: VG-556, Thread: 1/2-13 for a 2 Sq. Tube - VG-556-B12
Part #:VG-556-B12
Catalog #:VG-556-B12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Insert Depth (in): | 1.55 in |
| Insert Depth (mm): | 39 mm | Face Width / Diameter (mm): | 50 mm |
| Face Width / Diameter (in): | 1.97 in | Insert Width / Diameter (mm): | 45 mm |
| Thread (in): | 1/2-13 in | Insert Width / Diameter (in): | 1.78 in |
| Height (in): | 1.96 in | Type: | Square Tube Ends |
| Tube Size (sq) x Wall Thickness (in): | .109-.120 in | Vertical Tube/Pipe Size (in): | 2 Sq. Tube in |
| Product Type: | Tube End (Square) | Product Group: | Frame and Structure Components |
| Base Diameter (in): | 0 in | Component Series: | VG-556 |
| Measurement System: | Imperial | Height (mm): | 50 mm |
| Product Line: | Conveying Components | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256538 | Weight: | 0.19 LB |
| Packaged Length: | 5.95 IN | Packaged Width: | 11.25 IN |
| Packaged Height: | 2.15 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

