System Plast Tube End (Square); Series: VG-556, Thread: 3/8-16 for a 2 Sq. Tube - VG-556-B38
Part #:VG-556-B38
Catalog #:VG-556-B38
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Face Width / Diameter (mm): | 50 mm |
| Thread (in): | 3/8-16 in | Tube Size (sq) x Wall Thickness (in): | .109-.120 in |
| Type: | Square Tube Ends | Insert Width / Diameter (mm): | 45 mm |
| Insert Depth (in): | 1.55 in | Insert Width / Diameter (in): | 1.78 in |
| Insert Depth (mm): | 39 mm | Face Width / Diameter (in): | 1.97 in |
| Height (in): | 1.96 in | Height (mm): | 50 mm |
| Product Type: | Tube End (Square) | Product Group: | Frame and Structure Components |
| Component Series: | VG-556 | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Measurement System: | Imperial |
| Vertical Tube/Pipe Size (in): | 2 Sq. Tube in | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256576 | Weight: | 0.22 LB |
| Packaged Length: | 5.05 IN | Packaged Width: | 11.60 IN |
| Packaged Height: | 3.35 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

