System Plast Tube End (Square); Series: VG-556, Thread: 5/8-11 for a 2 Sq. Tube - VG-556-B58
Part #:VG-556-B58
Catalog #:VG-556-B58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Face Width / Diameter (in): | 1.97 in |
| Thread (in): | 5/8-11 in | Type: | Square Tube Ends |
| Face Width / Diameter (mm): | 50 mm | Insert Depth (in): | 1.55 in |
| Insert Depth (mm): | 39 mm | Tube Size (sq) x Wall Thickness (in): | .109-.120 in |
| Insert Width / Diameter (in): | 1.78 in | Height (in): | 1.96 in |
| Insert Width / Diameter (mm): | 45 mm | Measurement System: | Imperial |
| Base Diameter (in): | 0 in | Height (mm): | 50 mm |
| Vertical Tube/Pipe Size (in): | 2 Sq. Tube in | Product Group: | Frame and Structure Components |
| Component Series: | VG-556 | Product Line: | Conveying Components |
| Product Type: | Tube End (Square) | Static Load (lb): | 1,000 lb |
General Specifications
| UPC: | 787405256590 | Weight: | 0.21 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 11.40 IN |
| Packaged Height: | 3.10 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

