System Plast Tube End (Square); Series: VG-556, Thread: M16 for a 2 Sq. Tube - VG-556-BM16
Part #:VG-556-BM16
Catalog #:VG-556-BM16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Face Width / Diameter (mm): | 50 mm | Height (in): | 1.96 in |
| Type: | Square Tube Ends | Face Width / Diameter (in): | 1.97 in |
| Insert Depth (in): | 1.55 in | Thread (mm): | M16 mm |
| Insert Width / Diameter (mm): | 45 mm | Insert Depth (mm): | 39 mm |
| Insert Width / Diameter (in): | 1.78 in | Tube Size (sq) x Wall Thickness (in): | .109-.120 in |
| Material: | Reinforced polyamide with brass threaded insert | Base Diameter (in): | 0 in |
| Product Group: | Frame and Structure Components | Product Line: | Conveying Components |
| Measurement System: | Metric | Vertical Tube/Pipe Size (in): | 2 Sq. Tube in |
| Product Type: | Tube End (Square) | Height (mm): | 50 mm |
| Component Series: | VG-556 | Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405256613 | Weight: | 0.21 LB |
| Packaged Length: | 5.35 IN | Packaged Width: | 11.20 IN |
| Packaged Height: | 2.25 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

