System Plast Tube End (Square); Series: VG-556, Thread: M20 for a 2 Sq. Tube - VG-556-BM20
Part #:VG-556-BM20
Catalog #:VG-556-BM20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Reinforced polyamide with brass threaded insert | Type: | Square Tube Ends |
| Insert Width / Diameter (in): | 1.78 in | Thread (mm): | M20 mm |
| Face Width / Diameter (mm): | 50 mm | Tube Size (sq) x Wall Thickness (in): | .109-.120 in |
| Insert Width / Diameter (mm): | 45 mm | Height (in): | 1.96 in |
| Face Width / Diameter (in): | 1.97 in | Insert Depth (mm): | 39 mm |
| Insert Depth (in): | 1.55 in | Product Type: | Tube End (Square) |
| Product Group: | Frame and Structure Components | Base Diameter (in): | 0 in |
| Height (mm): | 50 mm | Component Series: | VG-556 |
| Vertical Tube/Pipe Size (in): | 2 Sq. Tube in | Product Line: | Conveying Components |
| Measurement System: | Metric | Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405256620 | Weight: | 0.24 LB |
| Packaged Length: | 6.65 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 2.30 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

