System Plast Tube End (Square); Series: VG-561, Thread: 3/4-10 for a 2 X 3 Tube - VG-561-B34
Part #:VG-561-B34
Catalog #:VG-561-B34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Height (in): | 1.95 in | Material: | Reinforced polyamide with brass threaded insert |
| Thread (in): | 3/4-10 in | Tube Size (sq) x Wall Thickness (in): | 0.125 in |
| Type: | Square Tube Ends | Measurement System: | Imperial |
| Component Series: | VG-561 | Product Type: | Tube End (Square) |
| Vertical Tube/Pipe Size (in): | 2 X 3 Tube in | Product Group: | Frame and Structure Components |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405497108 | Weight: | 0.34 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.55 IN | HTC: | 8431.39.0010 |
| Country of Origin: | Mexico |

