System Plast Tube End (Square); Series: VG-561, Thread: 5/8-11 for a 2 X 3 Tube - VG-561-B58
Part #:VG-561-B58
Catalog #:VG-561-B58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Thread (in): | 5/8-11 in | Material: | Reinforced polyamide with brass threaded insert |
| Tube Size (sq) x Wall Thickness (in): | 0.125 in | Type: | Square Tube Ends |
| Height (in): | 1.95 in | Vertical Tube/Pipe Size (in): | 2 X 3 Tube in |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Component Series: | VG-561 | Product Type: | Tube End (Square) |
| Product Group: | Frame and Structure Components | Measurement System: | Imperial |
| Static Load (lb): | 1,760 lb |
General Specifications
| UPC: | 787405497115 | Weight: | 0.28 LB |
| HTC: | 8431.39.0010 | Country of Origin: | Mexico |

