System Plast Vibration Pad; Series: VG-506, Base Diameter: 2.76 for use with VG-505 Series - VG-506
Part #:VG-506
Catalog #:VG-506
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pad Material: | 0.20 | Product Group: | Levelers |
| Material: | RUBBER | Product Type: | Leveler (Vibration Pad) |
| Thread (in): | 0 in | Measurement System: | Universal |
| Base Diameter (in): | 2.76 in | Product Line: | Conveying Components |
| Component Series: | VG-506 | Stem Material: | 2.76 |
General Specifications
| UPC: | 787405243767 | Weight: | 0.10 LB |

