System Plast Vibration Pad; Series: VG-514, Base Diameter: 4.84 for use with VG-513, 517-K and 520 Series, Max Load: 7000-lbs - VG-514
Part #:VG-514
Catalog #:VG-514
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Neoprene rubber | Material: | RUBBER |
| Product Line: | Conveying Components | Product Type: | Leveler (Vibration Pad) |
| Base Diameter (in): | 4.84 in | Measurement System: | Universal |
| Component Series: | VG-514 | Product Group: | Levelers |
General Specifications
| UPC: | 787405247604 | Weight: | 0.55 LB |

