System Plast Vibration Pad; Series: VG-538, Base Diameter: 1.69 for use with VG-537 Series - VG-538
Part #:VG-538
Catalog #:VG-538
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Vibration PAD: | Neoprene rubber | Base Diameter (in): | 1.69 in |
| Product Type: | Leveler (Vibration Pad) | Measurement System: | Universal |
| Material: | RUBBER | Product Group: | Levelers |
| Component Series: | VG-538 | Product Line: | Conveying Components |
General Specifications
| UPC: | 787405252363 | Weight: | 0.10 LB |

