System Plast ABS End Cap with Nolu-S Bearing Insert,~5/8" Thru. Bore for 1-1/2" sch. 80 Pipe. - ST5-R221
Part #:ST5-R221
Catalog #:ST5-R221
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Component Type: | Roller Thru Bearing | Material: | Nolu-S |
| Roller Type: | Thru Bearing | Base Diameter (in): | 0.625 in |
| Outer Diameter (in): | 1.9 in | Outer Diameter (mm): | 48.2 mm |
General Specifications
| UPC: | 787405761995 | Weight: | 0.09 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

